NetlistViewer is available from Designer's main window. User can only start it after the design
is compiled. To start NetlistViewer from Designer, either click the
NetlistViewer icon in the Designer Design Flow
window, or from the Tools menu, choose
NetlistViewer. NetlistViewer reads the netlist design and generates a
clearly-laid out schematic view, as shown in the following figure.Figure 16-1. NetlistViewer