16.12 Menus, Toolbar Buttons and Shortcut Keys

The PC and workstation (UNIX) versions of NetlistViewer Standalone have the same menus. However, dialog boxes might appear slightly different due to the different windowing environments. Despite these differences, the functionality remains consistent. The positions of fields and buttons on the dialog boxes might differ, and field names might vary between platforms.

The menus available in the application interface are as follows:
  • File menu
  • Edit menu
  • View menu
  • Help menu