22.5 Auxiliary Output
The SCCPx modules have an auxiliary (secondary) output that provides other peripherals access to internal module signals. The auxiliary output is intended to connect to other SCCP modules, or other digital peripherals, to provide these types of functions:
- Time Base Synchronization
- Peripheral Trigger and Clock Inputs
- Signal Gating
The type of output signal is selected using the AUXOUT[1:0] control bits (CCPxCON2H[4:3]). The type of output signal is also dependent on the module operating mode.
| AUXOUT[1:0] | CCSEL | MOD[3:0] | Comments | Signal Description |
|---|---|---|---|---|
00 | x | xxxx | Auxiliary output disabled | No Output |
01 | 0 | 0000 | Time Base modes | Time Base Period Reset or Rollover |
10 | Special Event Trigger Output | |||
11 | No Output | |||
01 | 0 | 0001through
| Output Compare modes | Time Base Period Reset or Rollover |
10 | Output Compare Event Signal | |||
11 | Output Compare Signal | |||
01 | 1 | xxxx | Input Capture modes | Time Base Period Reset or Rollover |
10 | Reflects the Value of the ICDIS bit | |||
11 | Input Capture Event Signal |