17.2 Character Frame
A typical UART character frame is shown in Figure 17-2. The Idle state is high with a ‘Start’ condition indicated by a falling edge. The Start bit is followed by the number of data, parity/address detect and Stop bits defined by the MOD[3:0] (UxMODE[3:0]) bits selected.