26.1.1 Current Bias Generator Control Register

Name: BIASCON
Offset: 0x8F0

Bit 15141312111098 
 ON        
Access R/W 
Reset 0 
Bit 76543210 
     I10EN3I10EN2I10EN1I10EN0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – ON Current Bias Module Enable bit

ValueDescription
1

Module is enabled

0

Module is disabled

Bit 3 – I10EN3 10 μA Enable for Output 3 bit

ValueDescription
1

10 μA output is enabled

0

10 μA output is disabled

Bit 2 – I10EN2 10 μA Enable for Output 2 bit

ValueDescription
1

10 μA output is enabled

0

10 μA output is disabled

Bit 1 – I10EN1 10 μA Enable for Output 1 bit

ValueDescription
1

10 μA output is enabled

0

10 μA output is disabled

Bit 0 – I10EN0 10 μA Enable for Output 0 bit

ValueDescription
1

10 μA output is enabled

0

10 μA output is disabled