15.2 Features Overview
- Four Rail-to-Rail Analog Comparators
- Up to Five Selectable Input Sources per
Comparator:
- Three external inputs
- Programmable Comparator Hysteresis
- Programmable Output Polarity
- Interrupt Generation Capability
- Dedicated Pulse Density Modulation DAC for each Analog Comparator:
- PDM unit followed by a digitally controlled multimode multipole RC filter
- Multimode Multipole RC Output Filter:
- Transition mode: Provides the fastest response
- Fast mode: For tracking DAC slopes
- Steady-State mode: Provides 12-bit resolution
- Slope Compensation along with each DAC:
- Slope Generation mode
- Hysteretic Control mode
- Triangle Wave mode
- Functional Support for the High-Speed PWM module which Includes:
- PWM duty cycle control
- PWM period control
- PWM Fault detect