13.12 +3.3V (VREG)
The VREG LDO may be used to power external devices, such as Hall effect sensors, amplifiers or host processors. The VREG LDO is enabled when the device is not in Sleep mode and the supply voltage is above the device shutdown voltage. The LDO requires an output capacitor for stability. The positive side of the output capacitor should be physically located as close to the VREG pin as is practical. For most applications, a minimum 4.7 µF of capacitance will ensure stable operation of the LDO circuit. Larger capacitances may be used to increase transient performance.
The type of capacitor used may be ceramic, tantalum or aluminum electrolytic. The low-ESR characteristics of the ceramic will yield better noise and PSRR performance at high frequency.