13.14 Charge Pump Flying Capacitor (CAP1, CAP2)

Charge Pump Flying Capacitor connections. Connect the charge pump capacitor across these two pins. The charge pump flying capacitor supplies the power for the VBOOT voltage regulator when the charge pump is active.

A Schottky diode between the CAP1 pin and HVSS is recommended to ensure that the CAP1 pin absolute minimum voltage specification of -0.3V is maintained.