13.2 Low-Side PWM Inputs (PWMAL, PWMBL, PWMCL)

Digital PWM Inputs for low-side driver control. Each input has a 51 kΩ pull-down to ground. The PWM signals may contain dead-time timing or the system may use the CFG2 Configuration register to set the dead time.