13.13 Power Supply Input (HVDD)

Connect HVDD to the main supply voltage. This voltage should be the same as the motor voltage. The driver overcurrent and overvoltage shutdown features are relative to the HVDD pin. When the HVDD voltage is separate from the motor voltage, the overcurrent and overvoltage protection features may not be available.

The HVDD voltage must not exceed the maximum operating limits of the device. Connect a bulk capacitor close to this pin for good load step performance and transient protection. The actual capacitance should be equal to or larger than the sum of the capacitors attached to the driver supply outputs. The attached capacitors are the VREG, VBOOT and VBx (three bootstrap capacitors) and the charge pump capacitances.

Equation 13-1. HVDD Bulk Capacitor Calculation

CHVDD ≥ CVREG + CVBOOT + (3 × CVBX) + CCAPx

The type of capacitor used may be ceramic, tantalum or aluminum electrolytic. The low-ESR characteristics of the ceramic will yield lower voltage drop, better noise and PSRR performance at high frequency.