13.7 Motor Phase Inputs (PHA, PHB, PHC)

Phase signals from the motor. These signals provide a high-side N-channel MOSFET driver bias reference and Back EMF sense input. The phase signals are also used with the bootstrap capacitors to provide a high-side gate drive via the VBx inputs.