14.3.1 ADC Control Register 1 Low
Note:
- Set the ADON bit only after the ADC module has been configured. Changing ADC
Configuration bits when ADON =
1will result in unpredictable behavior.
| Name: | ADCON1L |
| Offset: | 0xB00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADON | ADSIDL | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – ADON ADC Enable bit(1)
| Value | Description |
|---|---|
1 |
ADC module is enabled. |
0 |
ADC module is off. |
Bit 13 – ADSIDL ADC Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Discontinues module operation when device enters Idle mode. |
0 |
Continues module operation in Idle mode. |