14.3.5 ADC Control Register 3 Low

Legend:HC = Hardware Clearable bit

Note:
  1. When PTGEN (ADCON2L[11]) is set, the PTG strobe output will override the functionality of these bits.
Name: ADCON3L
Offset: 0xB08

Bit 15141312111098 
 REFSEL[2:0]SUSPENDSUSPCIESUSPRDYSHRSAMPCNVRTCH 
Access R/WR/WR/WR/WR/WHSC/RR/WR/W/HC-0 
Reset 00000000 
Bit 76543210 
 SWLCTRGSWCTRGCNVCHSEL[5:0] 
Access R/WR/W/HC-0R/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:13 – REFSEL[2:0] ADC Reference Voltage Selection bits

ValueVREFHVREFL
001-111Unimplemented: Do not use
000AVDDAVSS

Bit 12 – SUSPEND All ADC Core Triggers Disable bit

ValueDescription
1All new trigger events for the ADC core are disabled.
0The ADC core can be triggered.

Bit 11 – SUSPCIE Suspend All ADC Cores Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when ADC core triggers are suspended (SUSPEND bit = 1) and all previous conversions are finished (SUSPRDY bit becomes set).

0

Common interrupt is not generated for suspend ADC cores event.

Bit 10 – SUSPRDY ADC Core Suspended Flag bit

ValueDescription
1

The ADC core is suspended (SUSPEND bit = 1) and has no conversions in progress.

0

The ADC core has previous conversions in progress.

Bit 9 – SHRSAMP  Shared ADC Core Sampling Direct Control bit(1)

This bit should be used with the individual channel conversion trigger controlled by the CNVRTCH bit. It connects an analog input, specified by the CNVCHSEL[5:0] bits, to the shared ADC core and allows extending the sampling time. This bit is not controlled by hardware and must be cleared before the conversion starts (setting CNVRTCH to ‘1’).

ValueDescription
1

Shared ADC core samples an analog input specified by the CNVCHSEL[5:0] bits.

0

Sampling is controlled by the shared ADC core hardware.

Bit 8 – CNVRTCH  Software Individual Channel Conversion Trigger bit(1)

ValueDescription
1

Single trigger is generated for an analog input specified by the CNVCHSEL[5:0] bits; when the bit is set, it is automatically cleared by hardware on the next instruction cycle.

0

Next individual channel conversion trigger can be generated.

Bit 7 – SWLCTRG Software Level-Sensitive Common Trigger bit

ValueDescription
1

Triggers are continuously generated for all channels with the software; level-sensitive common trigger selected as a source in the ADTRIGnL and ADTRIGxH registers.

0

No software, level-sensitive common triggers are generated.

Bit 6 – SWCTRG Software Common Trigger bit

ValueDescription
1

Single trigger is generated for all channels with the software; common trigger selected as a source in the ADTRIGnL and ADTRIGxH registers; when the bit is set, it is automatically cleared by hardware on the next instruction cycle.

0

Ready to generate the next software common trigger.

Bits 5:0 – CNVCHSEL[5:0]  Channel No. Selection for Software Individual Channel Conv. Trigger bits(1)

These bits define a channel to be converted when the CNVRTCH bit is set.