14.3.35 ADC Early Interrupt Enable Register High

Name: ADEIEH
Offset: 0xBF2

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   EIEN[21:16] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – EIEN[21:16] Early Interrupt Enable for Corresponding Analog Input bits

ValueDescription
1

Early interrupt is enabled for the channel.

0

Early interrupt is disabled for the channel.