14.3.12 ADC Data Ready Status Register Low

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to Table   1 for ADC channel availability on package variants.

Legend: HSC = Hardware Settable/Clearable bit

Name: ADSTATL(1)
Offset: 0xB30

Bit 15141312111098 
 AN[15:8]RDY 
Access HSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 00000000 
Bit 76543210 
 AN[7:0]RDY 
Access HSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 00000000 

Bits 15:8 – AN[15:8]RDY Common Interrupt Enable for Corresponding Analog Inputs bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready

Bits 7:0 – AN[7:0]RDY Common Interrupt Enable for Corresponding Analog Inputs bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready