14.3.33 ADC Level-Sensitive Trigger Control Register High

Name: ADLVLTRGH
Offset: 0xBD2

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   LVLEN[21:16] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – LVLEN[21:16] Level Trigger for Corresponding Analog Input Enable bits

ValueDescription
1

Input trigger is level-sensitive.

0

Input trigger is edge-sensitive.