14.3.14 ADC Digital Comparator x Channel Enable Register Low (x = 0, 1, 2, 3)
Note:
- Bit availability is dependent on the number of supported ADC channels. Refer to Table 1 for ADC channel availability on package variants.
| Name: | ADCMPxENL(1) |
| Offset: | 0xB38, 0xB40, 0xB48, 0xB50 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPEN[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPEN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CMPEN[15:0] Comparator Enable for Corresponding Input Channel bits
| Value | Description |
|---|---|
1 |
Conversion result for corresponding channel is used by the comparator |
0 |
Conversion result for corresponding channel is not used by the comparator |