6.4.58 DSI Video Mode HSA Time Active Value Register

Name: DSI_VID_HSA_TIME_ACT
Offset: 0x148
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     VID_HSA_TIME[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 VID_HSA_TIME[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 11:0 – VID_HSA_TIME[11:0] Video Mode Horizontal Sync Active Time

Specifies the horizontal synchronism active period in lane byte clock cycles.