6.4.55 DSI Video Mode Packet Size Active Value Register

Name: DSI_VID_PKT_SIZE_ACT
Offset: 0x13C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   VID_PKT_SIZE[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 VID_PKT_SIZE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 13:0 – VID_PKT_SIZE[13:0] Video Mode Packet Size

Specifies the number of pixels in a single video packet. For 18-bit , this number must be a multiple of 4 , as described in the DSI specification.