6.4.53 DSI Input Video Timing for Low-Power Commands Active Value Register
| Name: | DSI_DPI_LP_CMD_TIM_ACT |
| Offset: | 0x118 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| OUTVACT_LPCMD_TIME[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INVACT_LPCMD_TIME[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – OUTVACT_LPCMD_TIME[7:0] Output Vertical Active Low-Power Command Time
Used for the transmission of commands in Low-Power mode. It specifies the size, in bytes, of the largest packet that can fit in a line during the VSA, VBP, and VFP regions.
Bits 7:0 – INVACT_LPCMD_TIME[7:0] Input Vertical Active Low-Power Command Time
Used for the transmission of commands in Low-Power mode. It specifies the size, in bytes, of the largest packet that can fit in a line during the VACT region.