6.4.17 DSI Video Mode VSA Lines Configuration Register

Name: DSI_VID_VSA_LINES
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       VSA_LINES[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 VSA_LINES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – VSA_LINES[9:0] Vertical Sync Active Lines

Configures the Vertical Synchronism Active period measured in number of horizontal lines.