6.4.48 DSI Interrupt Force Control Register 1

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Forces the triggering of the corresponding interrupt source.

Name: DSI_INT_FORCE1
Offset: 0xDC
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     DPI_BUFF_PLD_UNDER    
Access W 
Reset 0 
Bit 15141312111098 
    GEN_PLD_RECEV_ERRGEN_PLD_RD_ERRGEN_PLD_SEND_ERRGEN_PLD_WR_ERRGEN_CMD_WR_ERR 
Access WWWWW 
Reset 00000 
Bit 76543210 
 DPI_PLD_WR_ERREOTP_ERRPKT_SIZE_ERRCRC_ERRECC_MULTI_ERRECC_SINGLE_ERRTO_LP_RXTO_HS_TX 
Access WWWWWWWW 
Reset 00000000 

Bit 19 – DPI_BUFF_PLD_UNDER Input Video Interface Payload Buffer Underflow Force

Bit 12 – GEN_PLD_RECEV_ERR Generic Interface Payload Receive Error Force

Bit 11 – GEN_PLD_RD_ERR Generic Interface Payload Read Error Force

Bit 10 – GEN_PLD_SEND_ERR Generic Interface Payload Send Error Force

Bit 9 – GEN_PLD_WR_ERR Generic Interface Payload Write Error Force

Bit 8 – GEN_CMD_WR_ERR Generic Interface Command Write Error Force

Bit 7 – DPI_PLD_WR_ERR Input Video Interface Payload Write Error Force

Bit 6 – EOTP_ERR End Of Transmission Packet Error Force

Bit 5 – PKT_SIZE_ERR Packet Size error Force

Bit 4 – CRC_ERR CRC Error Force

Bit 3 – ECC_MULTI_ERR ECC Multiple Error Force

Bit 2 – ECC_SINGLE_ERR ECC Single Error Force

Bit 1 – TO_LP_RX Timeout Low-Power Reception Force

Bit 0 – TO_HS_TX Timeout High-Speed Transmission Force