6.4.41 DSI D-PHY Control Register 1

Name: DSI_DPHY_TST_CTRL1
Offset: 0xB8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        PHY_TESTEN 
Access R/W 
Reset 0 
Bit 15141312111098 
 PHY_TESTDOUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PHY_TESTDIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 16 – PHY_TESTEN D-PHY Test Interface Operation Type

ValueNameDescription
0 WRITEADDR

The data write operation is set on the rising edge of DSI_DPHY_TST_CTRL0.PHY_TESTCLK.

1 WRITEDATA

The address write operation is set on the falling edge of DSI_DPHY_TST_CTRL0.PHY_TESTCLK.

Bits 15:8 – PHY_TESTDOUT[7:0] D-PHY Test Interface Data Out

PHY output 8-bit data bus for read-back and internal probing functionalities.

Bits 7:0 – PHY_TESTDIN[7:0] D-PHY Test Interface Data In

PHY test interface input 8-bit data bus for internal register programming and test functionalities access.