6.4.42 DSI Interrupt Status Register 0
| Name: | DSI_INT_ST0 |
| Offset: | 0xBC |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DPHY_ERRORS_4 | DPHY_ERRORS_3 | DPHY_ERRORS_2 | DPHY_ERRORS_1 | DPHY_ERRORS_0 | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACK_WITH_ERR_15 | ACK_WITH_ERR_14 | ACK_WITH_ERR_13 | ACK_WITH_ERR_12 | ACK_WITH_ERR_11 | ACK_WITH_ERR_10 | ACK_WITH_ERR_9 | ACK_WITH_ERR_8 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACK_WITH_ERR_7 | ACK_WITH_ERR_6 | ACK_WITH_ERR_5 | ACK_WITH_ERR_4 | ACK_WITH_ERR_3 | ACK_WITH_ERR_2 | ACK_WITH_ERR_1 | ACK_WITH_ERR_0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 20 – DPHY_ERRORS_4 D-PHY Errors 4
Indicates LP1 contention error ErrContentionLP1 from Lane 0.
Bit 19 – DPHY_ERRORS_3 D-PHY Errors 3
Indicates LP0 contention error ErrContentionLP0 from Lane 0.
Bit 18 – DPHY_ERRORS_2 D-PHY Errors 2
Indicates control error ErrControl from Lane 0.
Bit 17 – DPHY_ERRORS_1 D-PHY Errors 1
Indicates ErrSyncEsc low-power data transmission synchronization error from Lane 0.
Bit 16 – DPHY_ERRORS_0 D-PHY Errors 0
This bit indicates ErrEsc escape entry error from Lane 0.
Bit 15 – ACK_WITH_ERR_15 Acknowledge With Error 15
Retrieves the DSI protocol violation from the Acknowledge error report.
Bit 14 – ACK_WITH_ERR_14 Acknowledge With Error 14
Retrieves the reserved (specific to device) from the Acknowledge error report.
Bit 13 – ACK_WITH_ERR_13 Acknowledge With Error 13
Retrieves the invalid transmission length from the Acknowledge error report.
Bit 12 – ACK_WITH_ERR_12 Acknowledge With Error 12
Retrieves the DSI VC ID Invalid from the Acknowledge error report.
Bit 11 – ACK_WITH_ERR_11 Acknowledge With Error 11
Retrieves the not recognized DSI data type from the Acknowledge error report.
Bit 10 – ACK_WITH_ERR_10 Acknowledge With Error 10
Retrieves the checksum error (long packet only) from the Acknowledge error report.
Bit 9 – ACK_WITH_ERR_9 Acknowledge With Error 9
Retrieves the ECC error, multi-bit (detected, not corrected) from the Acknowledge error report.
Bit 8 – ACK_WITH_ERR_8 Acknowledge With Error 8
Retrieves the ECC error, single-bit (detected and corrected) from the Acknowledge error report.
Bit 7 – ACK_WITH_ERR_7 Acknowledge With Error 7
Retrieves the reserved (specific to device) from the acknowledge error report.
Bit 6 – ACK_WITH_ERR_6 Acknowledge With Error 6
Retrieves the False Control error from the Acknowledge error report.
Bit 5 – ACK_WITH_ERR_5 Acknowledge With Error 5
Retrieves the Peripheral Timeout error from the Acknowledge error report.
Bit 4 – ACK_WITH_ERR_4 Acknowledge With Error 4
Retrieves the LP Transmit Sync error from the Acknowledge error report.
Bit 3 – ACK_WITH_ERR_3 Acknowledge With Error 3
Retrieves the Escape Mode Entry Command error from the Acknowledge error report.
Bit 2 – ACK_WITH_ERR_2 Acknowledge With Error 2
Retrieves the EoT Sync error from the Acknowledge error report.
Bit 1 – ACK_WITH_ERR_1 Acknowledge With Error 1
Retrieves the SoT Sync error from the Acknowledge error report.
Bit 0 – ACK_WITH_ERR_0 Acknowledge With Error 0
Retrieves the SoT error from the Acknowledge error report.