6.4.45 DSI Interrupt Mask Configuration Register 1

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt source is masked.

1: The corresponding interrupt source is activated.

Name: DSI_INT_MSK1
Offset: 0xC8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     DPI_BUFF_PLD_UNDER    
Access R/W 
Reset 0 
Bit 15141312111098 
    GEN_PLD_RECEV_ERRGEN_PLD_RD_ERRGEN_PLD_SEND_ERRGEN_PLD_WR_ERRGEN_CMD_WR_ERR 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 DPI_PLD_WR_ERREOTP_ERRPKT_SIZE_ERRCRC_ERRECC_MULTI_ERRECC_SINGLE_ERRTO_LP_RXTO_HS_TX 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 19 – DPI_BUFF_PLD_UNDER Input Video Interface Payload Buffer Underflow Mask

Bit 12 – GEN_PLD_RECEV_ERR Generic Interface Payload Receive Error Mask

Bit 11 – GEN_PLD_RD_ERR Generic Interface Payload Read Error Mask

Bit 10 – GEN_PLD_SEND_ERR Generic Interface Payload Send Error Mask

Bit 9 – GEN_PLD_WR_ERR Generic Interface Payload Write Error Mask

Bit 8 – GEN_CMD_WR_ERR Generic Interface Command Write Error Mask

Bit 7 – DPI_PLD_WR_ERR Input Video Payload Write Error Mask

Bit 6 – EOTP_ERR End Of Transmission Packet Error Mask

Bit 5 – PKT_SIZE_ERR Packet Size Error Mask

Bit 4 – CRC_ERR CRC Error Mask

Bit 3 – ECC_MULTI_ERR ECC Multiple Error Mask

Bit 2 – ECC_SINGLE_ERR ECC Single Error Mask

Bit 1 – TO_LP_RX Timeout Low-Power Reception Mask

Bit 0 – TO_HS_TX Timeout High-Speed Transmission Mask