6.4.29 DSI LP Write Response Timeout Counter Configuration Register
| Name: | DSI_LP_WR_TO_CNT |
| Offset: | 0x88 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LP_WR_TO_CNT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LP_WR_TO_CNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – LP_WR_TO_CNT[15:0] Low-Power Write Operation Timeout Counter
Sets a period for which DSI host keeps the link still, after sending a High-Speed Write operation. This period is measured in cycles of lanebyteclk, starts to count when the D-PHY enters stop state and causes no interrupts.