6.4.23 DSI Generic Interface Payload Register

Name: DSI_GEN_PLD_DATA
Offset: 0x70
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 GEN_PLD_B4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 GEN_PLD_B3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GEN_PLD_B2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GEN_PLD_B1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – GEN_PLD_B4[7:0] Generic Interface Payload Byte 4

Indicates byte 4 of the packet payload.

Bits 23:16 – GEN_PLD_B3[7:0] Generic Interface Payload Byte 3

Indicates byte 3 of the packet payload.

Bits 15:8 – GEN_PLD_B2[7:0] Generic Interface Payload Byte 2

Indicates byte 2 of the packet payload.

Bits 7:0 – GEN_PLD_B1[7:0] Generic Interface Payload Byte 1

Indicates byte 1 of the packet payload.