6.4.54 DSI Video Mode Active Value Register

Name: DSI_VID_MODE_CFG_ACT
Offset: 0x138
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       LP_CMD_ENFRAME_BTA_ACK_EN 
Access RR 
Reset 00 
Bit 76543210 
 LP_HFP_ENLP_HBP_ENLP_VACT_ENLP_VFP_ENLP_VBP_ENLP_VSA_ENVID_MODE_TYPE[1:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 9 – LP_CMD_EN Low-Power Command Enable

ValueDescription
0

Disables the command transmission only in Low-Power mode.

1

Enables the command transmission only in Low-Power mode.

Bit 8 – FRAME_BTA_ACK_EN Frame Bus Turn Around Acknowledge Enable

ValueDescription
0

Disables the request for an acknowledge response at the end of a frame.

1

Enables the request for an acknowledge response at the end of a frame.

Bit 7 – LP_HFP_EN Low-Power Horizontal Front Proch Enable

ValueDescription
0

Disables return to low-power inside the HFP period when timing allows.

1

Enables the return to low-power inside the HFP period when timing allows.

Bit 6 – LP_HBP_EN Low-Power Horizontal Back Proch Enable

ValueDescription
0

Disables the return to low-power inside the HBP period when timing allows.

1

Enables the return to low-power inside the HBP period when timing allows.

Bit 5 – LP_VACT_EN Low-Power Vertical Active Enable

ValueDescription
0

Disables the return to low-power inside the VACT period when timing allows.

1

Enables the return to low-power inside the VACT period when timing allows.

Bit 4 – LP_VFP_EN Low-Power Vertical Front Porch Enable

ValueDescription
0

Disables the return to low-power inside the VFP period when timing allows.

1

Enables the return to low-power inside the VFP period when timing allows.

Bit 3 – LP_VBP_EN Low-Power Vertical Back Porch Enable

ValueDescription
0

Disables the return to low-power inside the VBP period when timing allows.

1

Enables the return to low-power inside the VBP period when timing allows.

Bit 2 – LP_VSA_EN Low-Power Vertical Sync Active Enable

ValueDescription
0

Disables the return to low-power inside the VSA period when timing allows.

1

Enables the return to low-power inside the VSA period when timing allows.

Bits 1:0 – VID_MODE_TYPE[1:0] Video Mode Type

Specifies the video mode transmission type.

ValueDescription
0 Non-burst with sync pulses
1 Non-burst with sync events
2 Burst mode
3

Burst mode