6.4.64 DSI Video Mode VACTIVE Lines Active Value Register

Name: DSI_VID_VACTIVE_LINES_ACT
Offset: 0x160
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   V_ACTIVE_LINES[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 V_ACTIVE_LINES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 13:0 – V_ACTIVE_LINES[13:0] Video Mode Vertical Active Lines

Specifies the vertical active period measured in number of horizontal lines.