6.4.13 DSI Video Mode Null Packets Size Configuration Register

Name: DSI_VID_NULL_SIZE
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    VID_NULL_SIZE[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 VID_NULL_SIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 12:0 – VID_NULL_SIZE[12:0] Video Mode Null Packet Size

Configures the number of bytes inside a null packet. Setting to 0 disables null packets.