6.4.38 DSI D-PHY Tx Trigger Control Register

Name: DSI_DPHY_TX_TRIGGERS
Offset: 0xAC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PHY_TX_TRIGGERS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – PHY_TX_TRIGGERS[3:0] D-PHY Trigger Transmission

Controls the trigger transmissions