6.4.19 DSI Video Mode VFP Lines Configuration Register

Name: DSI_VID_VFP_LINES
Offset: 0x5C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       VFP_LINES[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 VFP_LINES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – VFP_LINES[9:0] Video Mode Vertical Front Porch Lines

Configures the Vertical Front Porch period measured in number of horizontal lines.