6.4.5 DSI Input Video Polarity Configuration Register
| Name: | DSI_DPI_CFG_POL |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COLORM_ACTIVE_LOW | SHUTD_ACTIVE_LOW | HSYNC_ACTIVE_LOW | VSYNC_ACTIVE_LOW | DATAEN_ACTIVE_LOW | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – COLORM_ACTIVE_LOW Color Mode Signal Active Low
| Value | Description |
|---|---|
| 0 | Input interface Color Mode signal is active high. |
| 1 | Input interface Color Mode signal is active low. |
Bit 3 – SHUTD_ACTIVE_LOW Shutdown Signal Active Low
| Value | Description |
|---|---|
| 0 | Input interface Shutdown signal is active high. |
| 1 | Input interface Shutdown signal is active low. |
Bit 2 – HSYNC_ACTIVE_LOW Horizontal Synchronization Signal Active Low
| Value | Description |
|---|---|
| 0 | Input video interface VSYNC is active high. |
| 1 | Input video interface VSYNC is active low. |
Bit 1 – VSYNC_ACTIVE_LOW Vertical Synchronisation Signal Active Low
| Value | Description |
|---|---|
| 0 | Input video interface VSYNC is active high. |
| 1 | Input video interface VSYNC is active low. |
Bit 0 – DATAEN_ACTIVE_LOW Data Enable Signal Active Low
| Value | Description |
|---|---|
| 0 | Input video interface DATAEN is active high. |
| 1 | Input video interface DATAEN is active low. |