6.4.36 DSI D-PHY Interface Configuration Register

Name: DSI_DPHY_IF_CFG
Offset: 0xA4
Reset: 0x00000003
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PHY_STOP_WAIT_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       N_LANES[1:0] 
Access R/WR/W 
Reset 11 

Bits 15:8 – PHY_STOP_WAIT_TIME[7:0] D-PHY Stop State Wait Time

Configures the minimum wait period to request a high-speed transmission after the Stop state.

Bits 1:0 – N_LANES[1:0] Number of Active Data Lanes

ValueDescription
0One data lane (lane 0)
1Two data lanes (lanes 0 and 1)
2Three data lanes (lanes 0, 1, and 2)
3Four data lanes (lanes 0, 1, 2, and 3)