6.4.50 DSI Video Mode Shadow Feature Control Register
| Name: | DSI_VID_SHADOW_CTRL |
| Offset: | 0x100 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VID_SHADOW_REQ | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VID_SHADOW_EN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 8 – VID_SHADOW_REQ Video Interface Shadow Request
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Requests that the input video interface registers from regbank are copied to the auxiliary registers. When the request is completed, this bit is automatically cleared. |
Bit 0 – VID_SHADOW_EN Video Interface Shadow Registers Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Input video bus receives the active configuration from the auxiliary registers. When the feature is set at the same time as VID_SHADOW_REQ, the auxiliary registers are automatically updated. |