1.1.2.4.24 DRV_G3_MACRT_EnablePhySniffer Function

C

void DRV_G3_MACRT_EnablePhySniffer(const DRV_HANDLE handle);

Summary

Enables G3-PLC PHY Sniffer capabilities.

Description

This function allows a client to enable G3-PLC PHY Sniffer capabilities.

Precondition

DRV_G3_MACRT_Open must have been called to obtain a valid opened device handle.

Parameters

ParamDescription
handleA valid open-instance handle, returned from the driver's open routine.

Returns

None.

Example

DRV_HANDLE drvHandler;
    
DRV_G3_MACRT_EnablePhySniffer(drvHandler);

Remarks

None.