1.1.2.4.16 DRV_G3_MACRT_ExternalInterruptHandler Function

C

void DRV_G3_MACRT_ExternalInterruptHandler (
    const PIO_PIN pin, 
    const uintptr_t context 
);

Summary

Allows application to register callback for PLC Interrupt pin.

Description

This function allows a client to register a callback function to handle G3 MAC RT interrupt.

Parameters

ParamDescription
pinPIO pin where interrupt source is connected.
contextPointer to parameters to be passed to Handler function.

Returns

None.

Example

// Initialize G3 MAC RT Driver Instance
sysObj.drvPLCMacRt = DRV_G3_MACRT_Initialize(DRV_G3_MACRT_INDEX, (SYS_MODULE_INIT *)&drvPLCMacRtInitData);
// Register Callback function to handle PLC interruption
PIO_PinInterruptCallbackRegister(DRV_G3_MACRT_EXT_INT_PIN, DRV_G3_MACRT_ExternalInterruptHandler, sysObj.drvPLCMacRt);

Remarks

See plib_pio.h for more details.