1.1.2.4.5 DRV_G3_MACRT_PIBGet Function

C

MAC_RT_STATUS DRV_G3_MACRT_PIBGet (
    const DRV_HANDLE handle,
    MAC_RT_PIB_OBJ *pibObj
);

Summary

Allows a client to get information from PLC transceiver about G3 MAC RT and PHY Information Base (PIB).

Description

This routine gets G3 MAC RT and PHY data information from the PLC transceiver.

Parameters

ParamDescription
handleA valid instance handle, returned from the driver's open routine.
pibObjPointer to the PIB object to get.

Example

// 'handle', returned from DRV_G3_MACRT_Open previously called

MAC_RT_PIB_OBJ pibObj;
uint32_t phyVersion;
uint8_t macRtVersion[6];

pibObj.pib = MAC_RT_PIB_MANUF_PHY_PARAM;
pibObj.index = PHY_PARAM_VERSION;
pibObj.pData = &phyVersion;
pibObj.length = 4;

DRV_G3_MACRT_PIBGet(handle, &pibObj);

pibObj.pib = MAC_RT_PIB_MANUF_MAC_RT_INTERNAL_VERSION;
pibObj.index = 0;
pibObj.pData = &macRtVersion;
pibObj.length = 6;

DRV_G3_MACRT_PIBGet(handle, &pibObj);

Remarks

None.