1.1.2.4.49 MAC_RT_MOD_SCHEME Enum
C
typedef enum {
MAC_RT_MOD_SCHEME_DIFFERENTIAL = 0x00,
MAC_RT_MOD_SCHEME_COHERENT = 0x01
} MAC_RT_MOD_SCHEME;
Summary
G3-PLC Modulation Schemes.
Description
The list of all Modulation Schemes supported by G3-PLC spec.
Remarks
Coherent Scheme supports worst SNR (about 3 dB) than Differential Scheme.
Differential Scheme provides a bit higher data rate because Coherent Scheme uses some carriers for pilots.
Coherent Scheme requires an accurate crystal oscillator. G3-PLC specifies that the frequency error must be less than 25 PPM.