1.1.2.4.23 DRV_G3_MACRT_SetBand Function

C

void DRV_G3_MACRT_SetBand( const DRV_HANDLE handle, MAC_RT_BAND band );

Summary

Sets G3-PLC band.

Description

This function allows a client to set the G3-PLC band.

Precondition

DRV_G3_MACRT_Open must have been called to obtain a valid opened device handle.

Parameters

ParamDescription
handleA valid open-instance handle, returned from the driver's open routine.
bandG3-PLC Band to set.

Returns

None.

Example

DRV_HANDLE drvHandler;

DRV_G3_MACRT_SetBand(drvHandler, G3_FCC);

Remarks

None.