1.1.2.4.28 DRV_G3_MACRT_STATE Enum
C
typedef enum
{
DRV_G3_MACRT_STATE_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
DRV_G3_MACRT_STATE_BUSY = SYS_STATUS_BUSY,
DRV_G3_MACRT_STATE_READY = SYS_STATUS_READY,
DRV_G3_MACRT_STATE_INITIALIZED = SYS_STATUS_READY_EXTENDED + 1,
DRV_G3_MACRT_STATE_WAITING_TX_CFM,
DRV_G3_MACRT_STATE_SLEEP,
DRV_G3_MACRT_STATE_ERROR = SYS_STATUS_ERROR,
DRV_G3_MACRT_STATE_ERROR_COMM = SYS_STATUS_ERROR_EXTENDED - 1,
} DRV_G3_MACRT_STATE;
Summary
Defines the status of the G3 MAC RT driver.
Description
This data type defines the status of the G3 MAC RT Driver. It is used as output of DRV_G3_MACRT_Status.