1.1.2.4.54 MAC_RT_FRAME_TYPE Enum

C

typedef enum {
    MAC_RT_FRAME_TYPE_BEACON = 0x00,
    MAC_RT_FRAME_TYPE_DATA = 0x01,
    MAC_RT_FRAME_TYPE_ACKNOWLEDGMENT = 0x02,
    MAC_RT_FRAME_TYPE_MAC_COMMAND = 0x03,
    MAC_RT_FRAME_TYPE_RESERVED_4 = 0x04,
    MAC_RT_FRAME_TYPE_RESERVED_5 = 0x05,
    MAC_RT_FRAME_TYPE_RESERVED_6 = 0x06,
    MAC_RT_FRAME_TYPE_RESERVED_7 = 0x07,
} MAC_RT_FRAME_TYPE;

Summary

List of G3 MAC frame types.

Description

This data type defines the list of MAC frame types supported by G3 spec.

Remarks

For additional information, refer to the G3 Specification.