1.1.2.4.48 MAC_RT_MOD_TYPE Enum
C
typedef enum {
MAC_RT_MOD_ROBUST = 0x00,
MAC_RT_MOD_BPSK = 0x01,
MAC_RT_MOD_QPSK = 0x02,
MAC_RT_MOD_8PSK = 0x03,
} MAC_RT_MOD_TYPE;
Summary
G3-PLC Modulation Types.
Description
This data type defines the list of all types of modulation supported by G3-PLC spec.
Remarks
Ordered from lower to higher data rate and from lower to higher required SNR (Signal to Noise Ratio): Robust BPSK, BPSK, QPSK, 8PSK.