1.1.2.4.6 DRV_G3_MACRT_PIBSet Function

C

MAC_RT_STATUS DRV_G3_MACRT_PIBSet (
    const DRV_HANDLE handle,
    MAC_RT_PIB_OBJ *pibObj
);

Summary

Allows a client to set information to PLC transceiver on G3 MAC RT and PHY Information Base (PIB).

Description

This routine sets G3 MAC RT and PHY data information to the PLC transceiver.

Parameters

ParamDescription
handleA valid instance handle, returned from the driver's open routine.
pibObjPointer to the PIB object to set.

Example

// 'handle', returned from DRV_G3_MACRT_Open previously called

MAC_RT_PIB_OBJ pibObj;
uint8_t autoMode
uint8_t impedance;
uint8_t forcedRobo;

// Disable AUTODETECT impedance mode
autoMode = 0;

// Set VLO impedance mode
impedance = VLO_STATE; 

pibObj.pib = MAC_RT_PIB_MANUF_PHY_PARAM;
pibObj.index = PHY_PARAM_CFG_AUTODETECT_BRANCH; 
pibObj.pData = &autoMode;
pibObj.length = 1;
DRV_G3_MACRT_PIBSet(handle, &pibObj);

pibObj.pib = MAC_RT_PIB_MANUF_PHY_PARAM;
pibObj.index = PHY_PARAM_CFG_IMPEDANCE; 
pibObj.pData = &impedance;
pibObj.length = 1;
DRV_G3_MACRT_PIBSet(handle, &pibObj);

// Forces Modulation Type in every transmitted frame (1 - Force BPSK_ROBO)
forcedRobo = 1; 

pibObj.pib = MAC_RT_PIB_MANUF_FORCED_MOD_TYPE;
pibObj.index = 0; 
pibObj.pData = &forcedRobo;
pibObj.length = 1;
DRV_G3_MACRT_PIBSet(handle, &pibObj);

Remarks

None.