1.1.2.4.56 MAC_RT_DSN_TABLE_ENTRY Struct

C

typedef struct {
    MAC_RT_ADDRESS address;
    uint8_t dsn;
    uint8_t dsnValidTime;
} MAC_RT_DSN_TABLE_ENTRY;

Summary

G3 MAC DSN Table entry.

Description

This data type defines a G3 MAC DSN Table entry.

Remarks

For additional information, refer to the G3 Specification.