1.1.2.4.64 MAC_RT_TONE_MAP_RESPONSE Struct

C

typedef struct {
    MAC_RT_MOD_SCHEME modScheme;
    MAC_RT_MOD_TYPE modType;
    uint8_t txGain;
    uint8_t txRes;
    MAC_RT_TONE_MAP toneMap;
    uint8_t reserved1;
    uint8_t lqi;
    MAC_RT_TX_COEF txCoef;
    uint8_t reserved2;
} MAC_RT_TONE_MAP_RESPONSE;

Summary

G3-PLC MAC Tone Map Response.

Description

This data type includes information related to the G3-PLC Tone Map Response frame.

Remarks

For additional information, refer to the G3-PLC Specification.