1.1.2.4.62 MAC_RT_AUX_SECURITY_HEADER Struct

C

typedef struct {
    /* Security Level */
    uint8_t securityLevel : 3;
    /* Key Identifier Mode */
    uint8_t keyIdentifierMode : 2;
    /* Reserved */
    uint8_t reserved : 3;
    /* Frame Counter */
    uint32_t frameCounter;
    /* Key Identifier */
    uint8_t keyIdentifier;
} MAC_RT_AUX_SECURITY_HEADER;

Summary

G3 MAC Auxiliary Security Header.

Description

This data type includes information related to the G3 MAC Auxiliary Security Header.

Remarks

For additional information, refer to the G3 Specification.