1.1.2.4.59 MAC_RT_NEIGHBOUR_ENTRY Struct
C
typedef struct __attribute__((packed)) { uint16_t shortAddress; MAC_RT_TONE_MAP toneMap; uint8_t modulationType : 3; uint8_t txGain : 4; uint8_t txRes : 1; MAC_RT_TX_COEF txCoef; uint8_t modulationScheme : 1; uint8_t phaseDifferential : 3; uint8_t lqi; uint16_t tmrValidTime; } MAC_RT_NEIGHBOUR_ENTRY;
Summary
G3-PLC MAC Neighbour Table entry.
Description
This data type defines a G3-PLC MAC Neighbour Table entry.
Remarks
For additional information, refer to the G3-PLC Specification.