7.7.8 Interrupt Request Flags Register 7

Name: IFS7
Offset: 0x80E

Bit 15141312111098 
 SPI2IFSPI1IFCLC2PIFCLC1PIFADFLTR3IFADFLTR2IFADFLTR1IFADFLTR0IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADCMP3IFADCMP2IFADCMP1IFADCMP0IFADFLTIFADCAN23IFADCAN22IFADCAN21IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – SPI2IF SPI2 Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 14 – SPI1IF SPI1 Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – CLC2PIF CLC2 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – CLC1PIF CLC1 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – ADFLTR3IF ADC Oversample Filter 3 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – ADFLTR2IF ADC Oversample Filter 2 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 9 – ADFLTR1IF ADC Oversample Filter 1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – ADFLTR0IF ADC Oversample Filter 0 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 7 – ADCMP3IF ADC Digital Comparator 3 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – ADCMP2IF ADC Digital Comparator 2 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – ADCMP1IF ADC Digital Comparator 1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – ADCMP0IF ADC Digital Comparator 0 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – ADFLTIF ADC Bandgap/Reference Voltage Fault Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – ADCAN23IF ADC AN23 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – ADCAN22IF ADC AN22 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – ADCAN21IF ADC AN21 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred