Bit 15 – MI2C3IE I2C3 Host Event
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 14 – SI2C3IE I2C3 Client Event
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 0 – SPI3IE SPI3 Error
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.